SLVSGY2A October 2023 – October 2025 TPS2HCS10-Q1
PRODUCTION DATA
| IOUT = 500mA | Active state | |
| OL_ON_EN_CHx = 0 | ||
| IOUT = 500mA | AUTO_LPM state | |
| VDD = 5.5V | SLEEP state | |
| MANUAL_LPM state | VDD = 5V | |
| Channels off |
| MANUAL_LPM state | VDD = 5V | |
| One channel enabled | IOUT = 0A |
| MANUAL_LPM state | VDD = 5V | |
| Both channels enabled | IOUT = 0A |
| KSNS1 reference = 5000 | ||
| OL_ON_EN_CHx = 0 | IOUT = 2A | |
| IOUT = 500mA | Active state | |
| OL_ON_EN_CHx = 1 | ||
| ACTIVE state | Diagnostics enabled (ISNS, ADC) | |
| IOUT = 0A | SCLK off | |
| MANUAL_LPM state | VDD = 5V | |
| Channels off | IOUT = 0A |
| MANUAL_LPM state | VDD = 5V | |
| One channel enabled | IOUT = 0A |
| MANUAL_LPM state | VDD = 5V | |
| Both channels enabled | IOUT = 0A |
| KSNS2 reference = 1400 | ||
| OL_ON_EN_CHx = 1 | IOUT = 25mA |