SLVSGY2A October 2023 – October 2025 TPS2HCS10-Q1
PRODUCTION DATA
Figure 9-1 and Figure 9-2 shows the schematic of a typical application of the TPS2HCS10A-Q1 and TPS2HCS10B-Q1, respectively. It includes all standard external components. This section of the data sheet discusses the considerations in implementing commonly required application functionality. The circuit assumes no reverse polarity protection on the input supply, so additional components for protection are required.
| Component | Typical Value | Purpose |
|---|---|---|
| RSPI | 22Ω | (Optional) For EMI or other transient limits on the SPI pins. |
| RSDO | 768Ω | Higher values to increase the total resistance to MCU VDD to 768Ω for ground loss detection |
| RPROT | 10kΩ | Protect micro-controller and device GPIO pins |
| RPU | 4.7kΩ | Pull-up resistor |
| RSNS | 0.2-1.5kΩ | Translate the sense current into sense voltage for internal ADC input |
| CSNS | 1 - 4.7nF | Low-pass filter for the ADC input. |
| D1 | +/-36V | To suppress voltage transients (one for the module) |
| DGND | BAS21 / Schottky Diode | To limit the voltage drop across RGND during normal operation of the device. A low forward voltage diode is recommended and a schottky diode is suggested when the VDD is 3.3V. (Note: Recommended VDD operation is 5V for lower Iq) |
| RGND | 4.7kΩ | Maintain ground potential during negative output voltage excursions |
| RVDD | 10Ω | Limit the rate of rise / fall in VDD supply input- to the IC. |
| CVDD | 470nF | VDD supply voltage stability to system ground. |
| CVBB1 | 1 – 4.7nF to IC_GND | (Optional) For improved emissions. |
| CVBB2 | 100 – 2200nF to Module GND | Stabilize the input supply and filter out low frequency noise. |
| COUTx | 22nF - 100nF | Filtering of voltage transients (for example, ESD, ISO7637-2). If MANUAL_LPM, CAP_CHRG_CHx = 10, and/or OL_ON_EN = 1 modes are used and a flyback diode is not used at the output, 100nF is the recommended capacitor value for short-circuit protection in MANUAL_LPM, CAP_CHRG_CHx = 10, and OL_ON_EN = 1 modes. If a flyback diode is used at the output, 22nF is the recommended capacitor value. |