SLVSHS0A March 2025 – October 2025 TPS482H85-Q1
PRODUCTION DATA
| PART NUMBER | UNIQUE PIN | NOTE | CLAMP STRUCTURE | VBB VOLTAGE TOLERANCE |
|---|---|---|---|---|
| TPS482H85A-Q1 | LATCH |
|
Bi-directional clamp for clamping both positive VBB or negative VOUT voltage. | Max 65V steady state. Max 100μs transient up to 80V. |
| TPS482H85B-Q1 | FLT |
|
Bi-directional clamp for clamping both positive VBB or negative VOUT voltage. | Max 65V steady state. Max 100μs transient up to 80V. |
| TPS482H85C-Q1(1) | LATCH |
|
Uni-directional clamp for clamping negative VOUT voltage. | Max 70V steady state. No transient beyond 70V. |