SLVSHS0A March 2025 – October 2025 TPS482H85-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tDR | Channel Turn-on delay time (from Standby) | RL = 20 Ω (50% of EN to 20% of VOUT) | 100 | µs | ||
| tDR | Channel Turn-on delay time (from Active) | RL = 20 Ω (50% of EN to 20% of VOUT) | 50 | µs | ||
| tDF | Channel Turn-off delay time | RL = 20 Ω (50% of EN to 80% of VOUT) | 50 | µs | ||
| SRR | VOUT rising slew rate | 20% to 80% of VOUT, RL = 20 Ω | 0.2 | 0.7 | V/µs | |
| SRF | VOUT falling slew rate | 80% to 20% of VOUT, RL = 20 Ω | 0.25 | 0.7 | V/µs | |
| fPWM | PWM frequency | 1 | kHz | |||
| tON | Channel Turn-on time | RL = 20 Ω (50% of EN to 80% of VOUT) | 140 | µs | ||
| tOFF | Channel Turn-off time | RL = 20 Ω (50% of EN to 20% of VOUT) | 86 | µs | ||
| tON – tOFF | Turn-on and off matching | 1-ms enable pulse in Active state, RL = 20 Ω, DIAG_EN high | –15 | 20 | µs | |
| 200-µs enable pulse in Active state, RL = 20 Ω, DIAG_EN high | –30 | 30 | µs | |||
| EON | Switching energy losses during turn-on | RL = 50 Ω | 0.15 | mJ | ||
| EOFF | Switching energy losses during turn-off | RL = 50 Ω | 0.15 | mJ | ||