SLVSHS0A March 2025 – October 2025 TPS482H85-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNS TIMING - CURRENT SENSE | ||||||
| tSNSION1 | Settling time from rising edge of DIAG_EN (50% of VDIAG_EN to 90% of settled ISNS) | VENx= 5 V, VDIAG_EN = 0 V to 5 V, RSNS = 1 kΩ, IL = 0.32A | 20 | µs | ||
| VEN = 5 V, VDIAG_EN = 0 V to 5 V, RSNS = 1 kΩ, IL = 16mA | 6 | µs | ||||
| tSNSION2 | Settling time from rising edge of EN and DIAG_EN (50% of VDIAG_EN VEN to 90% of settled ISNS) | VEN = VDIAG_EN = 0 V to 5 V, VBB = 48 V, RSNS = 1 kΩ, IL = 0.32A | 160 | µs | ||
| tSNSION3 | Settling time from rising edge of EN with DIAG_EN HI (50% of VDIAG_EN VEN to 90% of settled ISNS) | VEN = 0 V to 5 V, VDIAG_EN = 5 V, VBB = 48 V, RSNS = 1 kΩ, IL = 0.32A | 160 | µs | ||
| tSNSIOFF | Settling time from falling edge of DIAG_EN (50% of VDIAG_EN to 5% of settled ISNS) | VEN = 5 V, VDIAG_EN = 5 V to 0 V, VBB = 48 V, RSNS = 1 kΩ, IL = 0.32A | 17 | µs | ||
| tSETTLEH | Settling time from rising edge of load step | VEN = 5 V, VDIAG_EN = 5 V, RSNS = 1 kΩ, IL = 16mA to 0.32A | 3 | µs | ||
| tSETTLEL | Settling time from falling edge of load step | VEN = 5 V, VDIAG_EN = 5 V, RSNS = 1 kΩ, IL = 0.32A to 16mA | 4 | µs | ||
| tMUX | Settling time from switching from CHx to CHy | VEN = 5 V, VDIAG_EN = 5 V, RSNS = 1 kΩ, SEL = 0 V to 5 V, CH1 = 0.48A, CH2 = 3.2A | 20 | µs | ||
| tMUX | Settling time from switching from CH2 to CH1 | VEN1 = 5 V, VEN2 = 0 V, VDIAG_EN = 5 V, RSNS = 1 kΩ, SEL = 5 V to 0 V, CH1 = 0.48A, CH2 = Open | 38 | µs | ||
| tMUX | Settling time from switching from CH1 to CH2 | VEN1 = 5 V, VEN2 = 0 V, VDIAG_EN = 5 V, RSNS = 1 kΩ, SEL = 0 V to 5 V, CH1 = 0.48A, CH2 = Open | 825 | µs | ||