SLVSHS0A March 2025 – October 2025 TPS482H85-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE AND CURRENT | |||||||
| VClamp | VDS clamp voltage | VBB = 8V, Ids = 1A | TJ = –40°C to 150°C | 55 | 67 | V | |
| VBB = 48V, Ids = 1A | TJ = –40°C to 150°C | 58 | 74 | V | |||
| VUVLOR | VBB undervoltage lockout rising (not indicated on FLT or SNS pin) | Measured with respect to the GND pin of the device | 6 | 6.2 | 6.5 | V | |
| VUVLOF | VBB undervoltage lockout falling (not indicated on FLT or SNS pin) | 5.2 | 5.6 | 5.9 | V | ||
| ISLEEP_VDD | Standby current from VDD supply | VBB <= 54 V, VDD < 5.5V, VEN = VDIAG_EN = 0 V, VOUT = 0 V | TJ = 85°C | -0.2 | 0.1 | µA | |
| ISLEEP | Standby current (total device leakage including both MOSFET channels) | VBB ≤ 54V, VEN = VDIAG_EN = 0V, VOUT = 0V | TJ = 25°C | 2 | µA | ||
| TJ = 85°C | 4 | µA | |||||
| TJ = 125°C | 10 | µA | |||||
| IOUT(standby) | Output leakage current per channel | VBB ≤ 54V, VEN = VDIAG_EN = 0V, VOUT = 0V | TJ = 25°C | 0.01 | 0.3 | µA | |
| TJ = 85°C | 0.8 | µA | |||||
| TJ = 125°C | 5 | µA | |||||
| IDIA | Current consumption in diagnostic mode, channels OFF | ISNS = 0 mA, VDD floating, VEN = 0V, VDIAG_EN = 5V, VOUT = 0V | 1.2 | 1.5 | mA | ||
| ISNS = 0mA, VDD = 5V, VEN = 0V, VDIAG_EN = 5V, VOUT = 0V | 0.5 | 0.8 | mA | ||||
| IQ_1CH,DIAG | Quiescent current one channel enabled with external VDD | ISNS = 0 mA, VOUT floating, VDD =5V, VEN1 = 5V, VDIAG_EN = 5V | 1.4 | 1.6 | mA | ||
| Quiescent current one channel enabled with internal VDD | ISNS = 0mA, VOUT floating, VDD floating, VEN1 = 5V, VDIAG_EN = 5V | 1.4 | 1.8 | mA | |||
| IQ,DIAG | Quiescent current both channels enabled, diagnostic enabled | VEN = VDIAG_EN = 5V, IOUT = 0A, VDD = 5V | 1 | 1.3 | mA | ||
| VEN = VDIAG_EN = 5V, IOUT = 0A, VDD not connected | 1.7 | 2 | mA | ||||
| IQ, VDD | VDD Quiescent current when both channels enabled, diagnostic enabled | VEN = VDIAG_EN = 5 V, IOUT = 0 A, VDD = 5V | 0.6 | 0.8 | mA | ||
| tSTBY | Standby mode delay time | VENx = VDIAG_EN = 0 V to standby | 20 | 30 | ms | ||
| RON CHARACTERISTICS | |||||||
| RON | On-resistance per channel | 8 V ≤ VBB ≤ 54 V, IOUT= 1 A | TJ = 25°C | 85 | 95 | mΩ | |
| TJ = 150°C | 165 | mΩ | |||||
| RON_par | 2-channels Paralleled On-resistance | 8 V ≤ VBB ≤ 54 V, IOUT= 1 A | TJ = 25°C | 42 | 47 | mΩ | |
| TJ = 150°C | 82 | mΩ | |||||
| RON | Reverse Polarity On-resistance | -28 V ≤ VBB ≤ -8 V, IOUT= 1 A, EN2 = 0V | TJ = 25°C | 87 | mΩ | ||
| TJ = 150°C | 174 | mΩ | |||||
| ΔRON | Delta On-resistance between channels | 8 V ≤ VBB ≤ 28 V, IOUT= 1 A | TJ= -40°C to 150°C | 5 | % | ||
| ILNOM | Continuous load current, per channel | Two channels enabled, TA = 85°C, JEDEC 2s2p board with 4 thermal vias below VBB pad | 2.2 | A | |||
| One channel enabled, TA = 85°C, JEDEC 2s2p board with 4 thermal vias below VBB pad | 3 | A | |||||
| VF | Source-to-drain body diode voltage | VEN = 0 V, IOUT = –1 A | 0.3 | 0.7 | 1 | V | |
| CURRENT SENSE CHARACTERISTICS | |||||||
| KSNS | Current sense ratio IOUT / ISNS |
IOUT = 1A | 2000 | ||||
| ISNS_SAT | Saturated sense current (Current clamp setting) | 4 | 4.5 | mA | |||
| ISNSI | Current sense current | VEN = VDIAG_EN = 5 V | IOUT = 4 A | 1.93 | 2.03 | 2.13 | mA |
| IOUT = 2 A | 0.96 | 1.01 | 1.07 | mA | |||
| IOUT = 1 A | 0.48 | 0.5 | 0.54 | mA | |||
| IOUT = 500 mA | 0.24 | 0.252 | 0.266 | mA | |||
| IOUT = 200 mA | 0.095 | 0.102 | 0.107 | mA | |||
| IOUT = 100 mA | 0.047 | 0.051 | 0.054 | mA | |||
| IOUT = 50 mA | 0.023 | 0.0255 | 0.027 | mA | |||
| IOUT = 10 mA | 0.0039 | 0.005 | 0.0061 | mA | |||
| SNS CHARACTERISTICS | |||||||
| VSNSFH | VSNS fault high-level | VDIAG_EN = 5V | 4.4 | 4.7 | 5.1 | V | |
| VDIAG_EN = 3.3 V, VDIAG_EN > VIH,DIAG_EN | 3.0 | 3.3 | 3.5 | V | |||
| ISNSFH | ISNS fault high-level | VDIAG_EN > VIH,DIAG_EN | 4.2 | 5.2 | mA | ||
| ISNSleak | ISNS leakage with no load current | VDIAG_EN = 5 V, IL = 0 mA | TA = 25℃ | 1 | µA | ||
| TA = 125℃ | 1.5 | µA | |||||
| VBB_ISNS | VBB headroom needed for full current sense and fault functionality | VDIAG_EN = 3.3 V | 6 | V | |||
| VDIAG_EN = 5 V | 6.5 | V | |||||
| CURRENT LIMIT CHARACTERISTICS | |||||||
| RILIM,SHORT | RLIM Short Circuit Detection Range | 0.3 | kΩ | ||||
| RILIM,OPEN | RLIM Open Detection Range | 75 | kΩ | ||||
| ICLx | CHx ICL Current limit regulation level | Regulated current at short circuit RL < 200 mΩ when Enabled. TJ = –40°C to 150°C |
RILIM = Open | 8.8 | 10 | 10.5 | A |
| RILIM = Short | 8 | 9 | 10 | A | |||
| RILIM = 2.32 kΩ | 7 | 8 | 9 | A | |||
| RILIM = 6.04 kΩ | 6 | 7 | 8 | A | |||
| RILIM = 11.3 kΩ | 4.9 | 6 | 7.1 | A | |||
| RILIM = 18.2 kΩ | 4.2 | 5 | 5.8 | A | |||
| RILIM = 25.5 kΩ | 3.3 | 4 | 4.8 | A | |||
| RILIM = 34.8 kΩ | 2.4 | 3 | 3.6 | A | |||
| RILIM = 45.3 kΩ | 1.6 | 2 | 2.4 | A | |||
| RILIM = 57.6 kΩ | 0.75 | 1 | 1.1 | A | |||
| ICLx_LINPK | CHx ICL current limit threshold before current limiting - overload condition. Ratio to the regulated current limit level. | dI/dt<0.01A/ms. TJ = –40°C to 150°C | all RILIM | 1.25 x ICL | |||
| IENPS | Peak current enabling into permanent short. Ratio to the regulated current limit level. | ZL = 100 mΩ + 5 μH. TJ = –40°C to 150°C | IILIM < 3A | 1.8 x ICL | |||
| IILIM >= 3A | 1.6 x ICL | ||||||
| IOVCR | OVCR Peak current threshold when short is applied while switch enabled |
ZL = 100 mΩ + 5 μH. TJ = –40°C to 150°C | all RILIM | 40 | A | ||
| FAULT CHARACTERISTICS | |||||||
| VOL,off | Open-load detection voltage (VDS voltage) | VEN = 0 V, VDIAG_EN = 5 V, measure VDS voltage | 2.1 | 2.4 | 2.7 | V | |
| VOL_HYS | Open-load detection voltage (VDS voltage) comparator hysteresis | VEN = 0 V, VDIAG_EN = 5 V | 360 | mV | |||
| RPU | Open-load detection internal pull-up resistor per channel | VEN = 0 V, VDIAG_EN = 5 V | 180 | 270 | 360 | kΩ | |
| tOL_OFF | Open-load indication-time from EN falling | VEN = 5 V to 0 V, VDIAG_EN = 5 V, IOUT = 0 mA, VOUT = VBB - VOL | 350 | µs | |||
| tOL_OFF1 | Open-load detection deglitch time | VEN = 0 V, VDIAG_EN = 5 V, When VBB – VOUT < VOL, duration longer than tOL. Open load detected. | 1.6 | ms | |||
| tOL_OFF2 | Open-load indication-time from DIAG_EN rising | VEN = 0 V, VDIAG_EN = 0 V to 5 V, IOUT = 0 mA, VOUT = VBB - VOL | 1.6 | ms | |||
| TABS | Thermal shutdown | 153 | 169 | 185 | °C | ||
| TREL | Relative thermal shutdown | 60 | °C | ||||
| THYS_ABS | Thermal shutdown hysteresis | 20 | °C | ||||
| tFLT | Fault indication-time, Ver B | VDIAG_EN = 5 V, Time between fault and FLT asserting | 30 | µs | |||
| tFLT_SNS | Fault indication-time through SNS pin | VDIAG_EN = 5 V, Time between fault and ISNS settling at VSNSFH | 70 | µs | |||
| tRETRY | Retry time | Time from fault shutdown until switch re-enable (thermal shutdown). | 1 | 2 | 3 | ms | |
| EN PIN CHARACTERISTICS | |||||||
| VIL, ENx | Input voltage low-level | Relative to IC GND | 0.8 | V | |||
| VIH, ENx | Input voltage high-level | Relative to IC GND | 1.5 | V | |||
| VIHYS, ENx | Input voltage hysteresis | 150 | 280 | 400 | mV | ||
| RENx | Internal pulldown resistor | VEN = 0.8 V | 600 | 1000 | 1400 | kΩ | |
| IIL, ENx | Input current low-level | VEN = 0.8 V | 4 | µA | |||
| IIH, ENx | Input current high-level | VEN = 5 V | 20 | µA | |||
| DIAG_EN PIN CHARACTERISTICS | |||||||
| VIL, DIAG_EN | Input voltage low-level | 0.8 | V | ||||
| VIH, DIAG_EN | Input voltage high-level | 1.5 | V | ||||
| VIHYS, DIAG_EN | Input voltage hysteresis | 150 | 280 | 400 | mV | ||
| RDIAG_EN | Internal pulldown resistor | VDIAG_EN = 0.8 V | 600 | 1000 | 1400 | kΩ | |
| IIL_DIAG_EN | Input current low-level | VDIAG_EN = -1 V | –10 | 0 | µA | ||
| IIL, DIAG_EN | Input current low-level | VDIAG_EN = 0.8 V | 4 | µA | |||
| IIH, DIAG_EN | Input current high-level | VDIAG_EN = 5 V | 20 | µA | |||
| SEL PIN CHARACTERISTICS | |||||||
| VIL, SEL | Input voltage low-level | 0.8 | V | ||||
| VIH, SEL | Input voltage high-level | 1.5 | V | ||||
| VIHYS, SEL | Input voltage hysteresis | 150 | 280 | 400 | mV | ||
| RSEL | Internal pulldown resistor | VSEL = 0.8 V | VDIAG_EN = 0.8 V | 600 | 1000 | 1400 | kΩ |
| IIL, SEL | Input current low-level | VSEL = 0.8 V | VDIAG_EN = 0.8 V | 1.1 | µA | ||
| IIH, SEL | Input current high-level | VSEL = 5V | VDIAG_EN = 5 V | 7 | µA | ||
| LATCH PIN CHARACTERISTICS | |||||||
| VIH, LATCH | Input voltage high-level | 1.5 | V | ||||
| VIL, LATCH | Input voltage low-level | 0.8 | V | ||||
| IIL,LATCH | Input current low-level | VLATCH = 0.8 V | VDIAG_EN = 0.8 V | 2 | µA | ||
| IIH,LATCH | Input current high-level | VLATCH = 5V | VDIAG_EN = 5 V | 12 | µA | ||
| VIHYS,LATCH | Input voltage hysteresis | 150 | 280 | 400 | mV | ||
| RLATCH | Internal pulldown resistor | VLATCH = 0.8 V | VDIAG_EN = 0.8 V | 400 | 500 | 600 | kΩ |