SLVSHS0A March   2025  – October 2025 TPS482H85-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics_24V
    8. 6.8 Switching Characteristics_48V
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Current and Voltage Conventions
      2. 7.3.2 Accurate Current Sense
      3. 7.3.3 Adjustable Current Limit
      4. 7.3.4 Inductive-Load Switching-Off Clamp
      5. 7.3.5 Fault Detection and Reporting
        1. 7.3.5.1 Diagnostic Enable Function
        2. 7.3.5.2 Multiplexing of Current Sense
        3. 7.3.5.3 FLT Reporting
        4. 7.3.5.4 Fault Table
      6. 7.3.6 Full Diagnostics
        1. 7.3.6.1 Short-to-GND and Overload Detection
        2. 7.3.6.2 Open-Load Detection
          1. 7.3.6.2.1 Channel On
          2. 7.3.6.2.2 Channel Off
        3. 7.3.6.3 Short-to-Battery Detection
        4. 7.3.6.4 Reverse-Polarity and Battery Protection
        5. 7.3.6.5 Thermal Fault Detection
          1. 7.3.6.5.1 Thermal Protection Behavior
      7. 7.3.7 Full Protections
        1. 7.3.7.1 UVLO Protection
        2. 7.3.7.2 Loss of GND Protection
        3. 7.3.7.3 Loss of Power Supply Protection
        4. 7.3.7.4 Loss of VDD
        5. 7.3.7.5 Reverse Current Protection
        6. 7.3.7.6 Protection for MCU I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operational Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
        1. 8.4.2.1 Without a GND Network
        2. 8.4.2.2 With a GND Network
  10. Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

The TPS482H85-Q1 device is a smart high-side switch, with internal charge pump and dual-channel integrated NMOS power FETs. Full diagnostics and high-accuracy current-sense features enable intelligent control of the load. The adjustable current-limit function greatly improves the reliability of whole system.

The device has logic pins to enable each of the two channels and a separate pin to enable the diagnostic output with SEL pin to select the channel to be output on the analog current SNS pin. A and C versions provide a LATCH pin to select between latch and auto-retry behavior after thermal shutdown, while B version provides a global FLT pin to indicate a fault in the device.

The external high-accuracy current limit allows setting the current-limit value by applications. When overcurrent occurs, the device improves system reliability by clamping the inrush current effectively. The device can also save system cost by reducing the size of PCB traces and connectors, and the capacity of the preceding power stage.

For inductive loads (relays, solenoids, valves), the device implements an active clamp between drain and source to protect itself. During the inductive switching-off cycle, both the energy of the power supply and the load are dissipated on the high-side switch. The device also optimizes the switching-off slew rate when the clamp is active, which helps the system design by keeping the effects of transient power and EMI to a minimum.

The TPS482H85-Q1 device is able to drive a wide variety of resistive, inductive, and capacitive loads, including low-wattage bulbs, LEDs, relays, solenoids, heaters, and sub-modules.