SLVSIO7 July   2026 LM5192

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements for the Serial Control Bus
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range (VIN)
      2. 7.3.2  High-Voltage Bias Supply Regulators (VCC, VDDA)
      3. 7.3.3  Enable (EN)
      4. 7.3.4  Switching Frequency
      5. 7.3.5  Dual Random Spread Spectrum (DRSS)
      6. 7.3.6  Soft Start
      7. 7.3.7  Output Voltage
      8. 7.3.8  Minimum Controllable On-Time
      9. 7.3.9  Dual Loop Architecture
        1. 7.3.9.1 Voltage Loop Error Amplifier
        2. 7.3.9.2 Current Loop Error Amplifier
      10. 7.3.10 Programmable ILIM
      11. 7.3.11 IOUT Monitor
      12. 7.3.12 Cable Drop Compensation
      13. 7.3.13 Slope Compensation
      14. 7.3.14 Shunt Current Sensing
      15. 7.3.15 Hiccup Mode Current Limiting
      16. 7.3.16 Device Configuration (CNFG)
      17. 7.3.17 Pulse Frequency Modulation (PFM) / Synchronization
      18. 7.3.18 Out-of-Audio Operation
      19. 7.3.19 Thermal Shutdown (TSD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Ready Mode
      4. 7.4.4 Active Mode
      5. 7.4.5 Sleep Mode
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
      2. 7.5.2 Clock Stretching
      3. 7.5.3 Data Transfer Formats
      4. 7.5.4 Single READ from a Defined Register Address
      5. 7.5.5 Sequential READ Starting from a Defined Register Address
      6. 7.5.6 Single WRITE to a Defined Register Address
      7. 7.5.7 Sequential WRITE Starting at a Defined Register Address
  9. 8 LM5192 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Power Train Components
        1. 9.1.1.1 Buck Inductor
        2. 9.1.1.2 Output Capacitors
        3. 9.1.1.3 Input Capacitors
        4. 9.1.1.4 EMI Filter
    2. 9.2 Typical Application
      1. 9.2.1 High Efficiency, Wide Input, 400kHz, Synchronous Buck Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 9.2.1.2.2 Buck Inductor
          3. 9.2.1.2.3 Current-Sense Resistance
          4. 9.2.1.2.4 Output Capacitors
          5. 9.2.1.2.5 Input Capacitors
          6. 9.2.1.2.6 Compensation Components
        3. 9.2.1.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Thermal Design and Layout
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
        1. 10.1.1.1 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
        1. 10.2.1.1 PCB Layout Resources
        2. 10.2.1.2 Thermal Design Resources
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Layout Guidelines

Proper PCB design and layout is important in high-current, fast-switching regulator circuits (with high current and voltage slew rates) to achieve reliable device operation and design robustness. Furthermore, the EMI performance of the regulator depends to a large extent on PCB layout.

The high-frequency power loop of a buck regulator power stage is denoted in red in Figure 9-14. The topological architecture of a buck regulator means that particularly high di/dt current flows in the components of the shaded loop, and reducing the parasitic inductance of this loop by minimizing the effective loop area becomes mandatory (Figure 9-14).

LM5192 Input Current LoopFigure 9-14 Input Current Loop

The following list summarizes the essential guidelines for PCB layout and component placement to optimize DC/DC regulator performance, including thermals and EMI signature. Figure 9-15 shows a recommended layout of the device with optimized placement and routing of the power-stage and small-signal components.

  • Place the ceramic input capacitors as close as possible to the input power pins: The VIN and PGND pins are close together (with a gap in between to increase clearance), thus simplifying input capacitor placement.
    • Use low-ESR ceramic capacitors with X7R or X7S dielectric from VIN to PGND. Place an 0402 or 0603 capacitor close to VIN for high-frequency bypass as shown in Figure 9-15. Use additional 1206 or 1210 capacitors for bulk capacitance.
    • Ground return paths for both the input and output capacitors must consist of localized top-side planes that connect to the PGND pins.
  • Use a solid ground plane on the PCB layer beneath the top layer with the IC: This plane acts as a noise shield and a heat dissipation path. Using the PCB layer directly below the IC minimizes the magnetic field associated with the currents in the switching loops, thus reducing parasitic inductance and switch voltage overshoot and ringing. Use numerous thermal vias near VIN and PGND for heatsinking to the inner copper planes.
  • Make the VIN, VOUT, and GND bus connections as wide as possible: These paths must be wide and direct as possible to reduce any voltage drops on the input or output paths of the regulator, thus maximizing efficiency.
  • Locate the buck inductor close to the SW pin: Use a short, wide connection trace from the regulator SW pin to the inductor. At the same time, minimize the length (and area) of this high-dv/dt surface to help reduce capacitive coupling and radiated EMI. Connect the dotted terminal of the inductor to the SW pins
  • Place the VCC and BOOT capacitors close to the respective pins: The VCC and BOOT capacitors represent the supplies for the low-side and high-side MOSFET gate drivers, respectively, and thus carry high-frequency currents. Locate CVCC close to the VCC pin and place a GND via at the return terminal to connect to the GND plane and thus back to IC GND at the exposed pad. Connect CBOOT close to the CBOOT and SW pins.
  • Provide enough PCB area for proper heatsinking: Use sufficient copper area to achieve a low thermal impedance commensurate with the maximum load current and ambient temperature conditions. Provide adequate heatsinking for the device to keep the junction temperature below 150°C. For operation at full rated load, the top-side ground plane is an important heat-dissipating area. Use an array of heat-sinking vias to connect the exposed pad (GND) of the package to the PCB ground plane. If the PCB has multiple copper layers, connect these thermal vias to inner-layer ground planes. Make the top and bottom PCB layers preferably with two-ounce copper thickness (and no less than one ounce).