SLVSKW2 January 2026 ADS1278QML-SP
PRODUCTION DATA
The VCOM pin provides a voltage output equal to AVDD / 2. The intended use of this output is to set the output common-mode level of the analog input drivers. The drive capability of the output is limited; therefore, the output must only be used to drive high-impedance nodes (> 1MΩ). In some cases, an external buffer can be necessary. A 0.1μF bypass capacitor is recommended to reduce noise pickup.
Figure 6-29 VCOM Output