SLVSKW2 January 2026 ADS1278QML-SP
PRODUCTION DATA
In TDM (time-division multiplexed) data output mode, the data for all channels are shifted out, in sequence, on a single pin (DOUT1). As shown in Figure 6-20, the data from channel 1 are shifted out first, followed by channel 2 data, and more. After the data from the last channel are shifted out, the data from the DIN input follow. The DIN is used to daisy-chain the data output from an additional ADS1278QML-SP or other compatible device. Note that when all channels of the ADS1278QML-SP are disabled, the interface is disabled, rendering the DIN input disabled as well. When one or more channels of the device are powered down, the data format of the TDM mode can be fixed or dynamic.
Figure 6-20 TDM Mode (All Channels Enabled)