SLVUC32B June 2021 – February 2022 DRA829V , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65941212-Q1 | TPS65941111-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
DEV_REV | DEVICE_ID | 0x82 | 0x82 | ||
NVM_CODE_1 | TI_NVM_ID | 0x12 | 0x11 | ||
NVM_CODE_2 | TI_NVM_REV | 0x3 | 0x3 | ||
PHASE_CONFIG | MP_CONFIG | 0x3 | 3+1+1 | 0x0 | 4+1 |