SLVUCU5 December 2025 UCD91160 , UCD91320
When this bit is set, the System Watchdog Reset function is temporarily disabled until the System Reset pin is deasserted. This temporarily disabled state only applies when the device comes out of reset or when the System Watchdog Config command is written.