SLVUD83A July 2025 – September 2025
The TPS65215-Q1 EVM is designed for evaluating the TPS65215-Q1 PMIC. The EVM operates with an input voltage range of 2.5V to 5.5V. The evaluation module has a graphical user interface (GUI) used to read and write to device registers and perform non-volatile memory (NVM) programming.
This user’s guide describes the characteristics, operation, and use of the TPS65215-Q1 EVM. This document includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).