SLVUD83A July 2025 – September 2025
This section describes the default configuration programmed on the TPS65215-Q1 PMIC.
The TPS65215Q1EVM comes with the TPS6521501-Q1 PMIC installed, which is one of the orderable part numbers of the TPS65215-Q1 device family. The default output voltages for the Bucks and LDOs are shown in Figure 2-1. This information is based on the programmed default configuration on the TPS65215-Q1EVM. Refer to the device data sheet for more information about the settings that are reconfigurable, and the associated I2C registers.
Use the multiple headers of the TPS65215Q1EVM to change the input supply for some of the power rails. The PCB also includes headers that allow for changing specific functions of the PMIC using the multi-function pins. An overview of the jumper options for each header is shown in Figure 2-2. All the headers and the expected configuration for each selection are listed in Table 2-2.
| Header | Jumper Default Position | ||
|---|---|---|---|
| Supply voltage setup | J3 | VIN_LDO1 | Supply selection for LDO1 Default: setup to supply LDO1 with VSYS |
| J10 | VIN_LDO2 | Supply selection for LDO2 Default: setup to supply LDO2 with VSYS | |
| J11 | EXTLDO_VIN | Supply selection for the external discrete LDO. Default: setup to supply the discrete 3.3V LDO with VSYS | |
| J4 | VIO | VIO supply selection Default: setup to use external 3.3V discrete LDO as the pull-up supply for the I2C pins and digital input pins) | |
| Multi-function pin setup | J5 | VSEL | High = sets 3.3V output voltage on LDO1 if the LDO is supplied by a 3.3V source. (default EVM config) Low = sets 1.8V output voltage on LDO1 |
| J8 | MODE/STBY | Bucks switching mode High = forced-PWM (default EVM config) Low = auto-PFM | |
| J12 | MODE_RESET | High = normal operation (default EVM config) Low = performs a warm reset (reset target voltage and Bypass mode configs to the default NVM values) | |