SLVUD83A July   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
    5. 1.5 Caution
  6. 2Hardware
    1. 2.1 Setup
    2. 2.2 TPS65215-Q1 Resources Overview
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Test Points
  7. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 NVM Configuration Page
        1. 3.1.4.1 NVM Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 Sequence Configuration
      6. 3.1.6 NVM Programming Page
      7. 3.1.7 Additional Features
  8. 4Hardware Design Files
    1. 4.1 TPS65215Q1EVM Schematic
    2. 4.2 TPS65215Q1EVM PCB Layers
    3. 4.3 TPS65215Q1EVM Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

NVM Configuration Page

The NVM Configuration page (shown in Figure 3-8) is the main feature of the GUI and highlights the configurability of the PMIC. On this page, register fields are grouped according to the use case and are labeled to indicate which part of the PMIC is controlled by each block. The NVM configuration page also provides the interface to save a custom configuration or load an existing configuration into the NVM of the target device. A full register read is done using the READ ALL REGISTERS button in the top left of the page.

TPS65215Q1EVM NVM Configuration PageFigure 3-8 NVM Configuration Page