SLVUD83A July 2025 – September 2025
The TPS65215-Q1 PMIC is a highly integrated power management design for Arm®Cortex®-A53 Processors and FPGAs. This device combines three step down converters and two low-dropout (LDO) regulators. The Buck1 step down converter supports a load current of up to 3.5A, designed for the core rail of a processor. All three step down converters support non-fixed switching frequency or fixed frequency mode. LDO1 is configurable in both load switch and bypass-mode to support SD-Card configuration. All LDO voltage inputs cascade off the system power or the step down converter outputs to enable maximum design and sequencing functionality. Complete with one GPIO, two GPOs, and three Multi-Function-Pins (MFPs), TPS65215-Q1 offers the complete package for full control of the power and sequencing of a System on Chip (SoC).