SLVUD83A July   2025  – September 2025 TPS65215-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
    5. 1.5 Caution
  6. 2Hardware
    1. 2.1 Setup
    2. 2.2 TPS65215-Q1 Resources Overview
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Test Points
  7. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 NVM Configuration Page
        1. 3.1.4.1 NVM Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 Sequence Configuration
      6. 3.1.6 NVM Programming Page
      7. 3.1.7 Additional Features
  8. 4Hardware Design Files
    1. 4.1 TPS65215Q1EVM Schematic
    2. 4.2 TPS65215Q1EVM PCB Layers
    3. 4.3 TPS65215Q1EVM Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Setup

The minimum hardware requirements are needed to operate the EVM:

  • EVM
    • The TPS65215-Q1 evaluation board.
  • Host computer
    • A computer with an available USB port is required to make use of the EVM software. The EVM software runs on the computer and communicates with the EVM via a USB-A to micro-B cable.
  • Power supply
    • An input voltage source capable of supplying 3.3V.