SLVUDY2 November 2026
The MSPM0G3708 is an Arm® Cortex® M0+ 32-bit CPU with dual-bank flash and enhanced security features with a frequency up to 80MHz. The device features multiple 24-bit sigma delta ADCs, which are used to precisely and simultaneously convert analog signals into digital codes. The easiest way to get started with the MSPM0G3708 is with the LP-MSPM0G3708 LaunchPad™. The LaunchPad has all the features to load code, debug, and prototype right out of the box.
The device features 256kB of dual-bank flash with 32kB of SRAM and 8kB of data flash memory. The device contains internal analog such as two 12-bit SAR ADCs, internal voltage references, up to eight 24-bit Sigma Delta ADCs, and two comparators with 8-bit reference DACs. The MSPM0G3708 is the first MSPM0 device which features Sigma Delta ADCs for high precision measurements.
Rapid prototyping is simplified by the 40-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack plug-in modules. Users can quickly add features like wireless connectivity, graphical displays, environmental sensing and much more. Design you own BoosterPack plug-in module or choose among many already available from TI and third-party developers. The bottom header row features inputs for the Sigma Delta ADC signal chain including passive components for ADC signal conditioning.
To make prototyping easier, TI provides the MSPM0 software development kit (SDK), which has a variety of code examples to demonstrate how to use the internal peripherals.
Free software development tools are also available, such as TI's Code Composer Studio™ IDE. TI also supports 3rd party IDEs, such as IAR Embedded Workbench® IDE and Arm®Keil®μVision® IDE. Code Composer Studio IDE supports EnergyTrace™ technology with the MSPM0G3708 LaunchPad development kit. More information about the LaunchPad development kit, the supported BoosterPack plug-in modules, and the available resources can be found at TI's LaunchPad development kit portal. To get started quickly and find available resources in the MSPM0 software development kit (SDK), visit the TI Developer Zone. The MSPM0 MCUs are also supported by extensive online collateral, training with MSPM0 Academy and online support through the TI E2E™ support.