SLVUDY2 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Jumper Information
      1. 2.2.1 PA10 and PA11 Connection Terminals
      2. 2.2.2 Bottom Sigma Delta Header Block
    3. 2.3 Power Requirements
    4. 2.4 XDS110 Debug Probe
      1. 2.4.1 Isolation Jumper Block
    5. 2.5 Measure Current Draw of the MSPM0G3708
    6. 2.6 Clocking
    7. 2.7 BoosterPack Plug-in Module Pinout
    8. 2.8 Sigma Delta ADC Inputs
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 TI Energy Metrology Studio
    3. 3.3 Software Development: CCS
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Compliance and Certifications
    2. 5.2 Trademarks

Jumper Information

Table 2-1 Jumper Table
JumperDescriptionDefault SettingConnected Signal
J1-J4BoosterPack HeaderUnpopulatedBoosterPack standard connection for 40-pin header
J13RGB LED(Blue)PopulatedConnects PA22 to the RGB (Blue) LED
J12RGB LED (Red)PopulatedConnects PA8 to the RGB (Red) LED
J11RGB LED (Green)PopulatedConnects PA9 to the RGB (Green) LED
J16BSL InvokePopulatedConnects PA18 to the S1 Button
J155V Power HeaderUnpopulatedAdditional pin connections for 5V and GND
J103.3V Power HeaderUnpopulatedAdditional pin connections for 3.3V to GND
J9I2C Pull UpPopulatedI2C SDA pull-up for PA10
J18I2C Pull UpPopulatedI2C SCL pull-up for PA11
PA11 | PA10 Jumper JunctionMulti-selection interface for PA11 and PA10 operationPopulated between PA11 and PA10 to the UART XDS operationSee Section 2.2.1.
Bottom N P Header BlockHeader block for the Sigma Delta ADC inputsUnpopulatedSee Section 2.2.2.
J101Isolation bridge between XDS110 and Evaluation DevicePopulatedConnects the XDS110 portion of the board to the MSPM0G3708 for programming, power, and debug.
J102XDS110 OutUnpopulatedHeader interface to connect an Arm 10-Pin connector to the XDS110 on-board debugger output.
J103XDS110 InUnpopulatedHeader interface to connect an Arm 10-pin connector to the MSPM0G3708.