SLVUDY2
November 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Overview
2.2
Jumper Information
2.2.1
PA10 and PA11 Connection Terminals
2.2.2
Bottom Sigma Delta Header Block
2.3
Power Requirements
2.4
XDS110 Debug Probe
2.4.1
Isolation Jumper Block
2.5
Measure Current Draw of the MSPM0G3708
2.6
Clocking
2.7
BoosterPack Plug-in Module Pinout
2.8
Sigma Delta ADC Inputs
3
Software
3.1
Software Development Options
3.2
TI Energy Metrology Studio
3.3
Software Development: CCS
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Compliance and Certifications
5.2
Trademarks
Features
Header block for Delta Sigma ADC inputs.
Onboard XDS110 debug probe
USB-Powered with on-board LDO to convert 5V to 3.3V
40-pin
BoosterPackâ˘
headers
Hardware User Interfaces
Two buttons, 1 RGB LED
External Clock Crystals
Backchannel UART through USB to PC