SLVUDY2 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Jumper Information
      1. 2.2.1 PA10 and PA11 Connection Terminals
      2. 2.2.2 Bottom Sigma Delta Header Block
    3. 2.3 Power Requirements
    4. 2.4 XDS110 Debug Probe
      1. 2.4.1 Isolation Jumper Block
    5. 2.5 Measure Current Draw of the MSPM0G3708
    6. 2.6 Clocking
    7. 2.7 BoosterPack Plug-in Module Pinout
    8. 2.8 Sigma Delta ADC Inputs
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 TI Energy Metrology Studio
    3. 3.3 Software Development: CCS
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Compliance and Certifications
    2. 5.2 Trademarks

XDS110 Debug Probe

LP-MSPM0G3708 features an onboard debug probe to streamline prototyping. The debugger used on this LaunchPad is the XDS110 variant, which supports all MSPM0 device derivatives. The integrated XDS110 debug probe is separated from the rest of the MSPM0G3708 circuitry, which is shown by the dashed silkscreen on the LaunchPad. The XDS110 is only connected through signals that pass through J101, in addition to a common ground.