SLVUDY2 November 2026
| Device Name | Description | Purpose |
|---|---|---|
| MSP432E401YTPDTR | SimpleLink™ 32-bit ARM Cortex®-M4F MCU with Ethernet, CAN, 1MB Flash and 256kB RAM | XDS110 Host Device |
| MSPM0G3708SZFUR | Mixed-Signal Microcontroller with 80MHz Arm® 32-bit Cortex® M0+ CPU, 256kB Flash, 32kB SRAM, and integrated Sigma Delta ADCs | Evalution Device |
| MSP430G2452IRSA16R | Mixed-Signal Microcontroller with 16-bit RISC CPU, 8kB Flash, and 256B SRAM | DC/DC controller for EnergyTrace Technology |
| TPD6E004RSER | ESD-protection array for high-speed data interfaces, 6channels | Protect LP-MSPM0G3708 from ESD damage through programming interface |
| TPS73533DRBT | 500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator | 3.3V power XDS110 and MSPM0G3708 |
| TPS2102DBVR | 2.7V to 4V power mux, dual-input, single-output power switch | Switches XDS110 power |
| TPD4E004DYR | ESD-protection array for high-speed data interfaces, 4 channels | Protect LP-MSPM0G3708 from ESD damage through USB connector |
| LM4040C25IDCKR | Precision Micropower Shunt Voltage Reference | Provide reference to MSP432E401Y |
| REF3012AIDBZT | 1.2V Voltage Reference | Provide external reference option for Sigma Delta ADCs on the MSPM0G708 |