SLVUDY2 November 2026
LP-MSPM0G3708 has hardware features, which allow the user full access to the MSPM0G3708 pins, while still providing onboard connectivity for easy use. Shunt connections provide a way for users to change Launchpad connections. Figure 2-1 shows the location of these shunts. The connection of each shunt and the default placement is described in Section 2.2.