SLVUDY2 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Jumper Information
      1. 2.2.1 PA10 and PA11 Connection Terminals
      2. 2.2.2 Bottom Sigma Delta Header Block
    3. 2.3 Power Requirements
    4. 2.4 XDS110 Debug Probe
      1. 2.4.1 Isolation Jumper Block
    5. 2.5 Measure Current Draw of the MSPM0G3708
    6. 2.6 Clocking
    7. 2.7 BoosterPack Plug-in Module Pinout
    8. 2.8 Sigma Delta ADC Inputs
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 TI Energy Metrology Studio
    3. 3.3 Software Development: CCS
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Compliance and Certifications
    2. 5.2 Trademarks

Bill of Materials (BOM)

Designator Quantity Value Description Package Reference Part Number
!PCB1 1 Printed Circuit Board LP-MSPM0G3708
C0, C2, C4 3 0.1μF CAP, CERM, 0.1μF, 50V, ± 20%, X5R, 0402 0402 GRM155R61H104ME14D
C1, C8, C9, C10, C11, C12, C13, C14 8 0.01μF CAP, CERM, 0.01μF, 16V, ± 10%, X5R, 0402 0402 GRM155R61C103KA01D
C3 1 10μF CAP, CERM, 10µF, 10V,± 20%, X5R, 0402 0402 0402ZD106MAT2A
C5 1 CAP CER 1μF 6.3V X7R 0402 0402 CL05B105KQ5NQNC
C6 1 0.47μF CAP, CERM, 0.47μF, 6.3V, ± 10%, X5R, 0402 0402 GRM155R60J474KE19D
C7 1 0.22μF CAP, CERM, 0.22μF, 16V, ± 10%, X7R, 0402 0402 C1005X7R1C224K050BC
C15, C16, C17, C18 4 22pF CAP, CERM, 22pF, 50V, ± 5%, C0G/NP0, 0402 0402 GRM1555C1H220JA01D
C19, C20, C29, C31, C32, C33, C36, C39, C44, C46, C49 11 0.1μF CAP, CERM, 0.1μF, 6.3V, ± 10%, X7R, 0402 0402 GRM155R70J104KA01D
C21, C22 2 12pF CAP, CERM, 12pF, 50V, ± 5%, C0G/NP0, 0402 0402 GRM1555C1H120JA01D
C23, C25, C26, C27, C28 5 0.01μF CAP, CERM, 0.01μF, 25V, ± 10%, X7R, 0402 0402 GRM155R71E103KA01D
C24, C34, C35, C52 4 1μF CAP, CERM, 1μF, 25V, ± 10%, X5R, 0402 0402 C1005X5R1E105K050BC
C30, C54 2 2.2μF CAP, CERM, 2.2μF, 6.3V, ± 10%, X5R, 0402 0402 GRM155R60J225KE95D
C37, C42 2 4.7μF CAP, TA, 4.7μF, 16V, ± 10%, 4Ω, SMD 3216-18 TAJA475K016RNJ
C38, C41 2 33pF CAP, CERM, 33pF, 50V, ± 5%, C0G/NP0, 0402 0402 GRM1555C1H330JA01D
C40 1 1000pF CAP, CERM, 1000pF, 50V, ± 10%, X7R, AEC-Q200 Grade 1, 0402 0402 GCM155R71H102KA37D
C43, C45 2 4.7μF CAP, CERM, 4.7μF, 16V, ± 10%, X5R, 0603 0603 GRM188R61C475KAAJ
C47, C48 2 0.22μF CAP, CERM, 0.22μF, 16V, ± 10%, X7R, 0402 0402 GRM155R71C224KA12D
C50 1 47μF CAP, CERM, 47μF, 6.3V, ± 20%, X5R, 0603 0603 GRM188R60J476ME15D
C51 1 3300pF CAP, CERM, 3300pF, 50V, ± 10%, X7R, 0402 0402 GRM155R71H332KA01D
C53 1 2.2μF CAP, CERM, 2.2μF, 10V, ± 10%, X5R, 0603 0603 C0603C225K8PACTU
D1, D2 2 40V Diode, Schottky, 40V, 0.12A, AEC-Q101, SOT-323 SOT-323 BAS40-05W,115
FID1, FID2, FID3 3 Fiducial mark.  There is nothing to buy or mount. N/A N/A
H1, H2 2 Spacer Support, Nylon 66 Spacer Nylon Support MAE-10
IC1 1 Precision Micropower Shunt Voltage Reference, 0.5% accuracy, 2.5V, 15ppm / °C, 15mA, -40 to 85°C, 5-pin SC70 (DCK), Green (RoHS & no Sb/Br) DCK0005A LM4040C25IDCKR
IC2 1 2.7-4V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-Low Enable, Comm. Temp., DBV0005A (SOT-23-5) DBV0005A TPS2102DBVR
IC3, U3 2 Low-Capacitance ± 15kV ESD Protection Array for High-Speed Data Interfaces, 6 Channels, -40 to +85°C, 8-pin UQFN (RSE), Green (RoHS & no Sb/Br) RSE0008A TPD6E004RSER
IC4 1 ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85°C, 6-pin SON (DRY), Green (RoHS & no Sb/Br) DRY0006A TPD4E004DRYR
IC5 1 500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8) DRB0008A TPS73533DRBT
J1/J3, J2/J4 2 Receptacle, 2.54mm, 10x2, Tin, TH 10x2 Receptacle SSQ-110-03T-D
J5, J6 2 Header, 2.54mm, 1x1, Gold, TH Header, 2.54mm, 1x1, TH HTSW-101-07G-S
J7, J8, J10, J15 4 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN
J9, J11, J12, J13, J16, J17, J18 7 Header, 100mil, 2x1, Tin, TH Header 2x1 90120-0122
J14 1 Header, 100mil, 8x2, Gold, TH PBC08DAAN PBC08DAAN
J19, J20 2 Header(Shrouded), 1.27mm, 5x2, Gold, SMT Header(Shrouded), 1.27mm, 5x2, SMT FTSH-105-01L-DV-K
J101 1 Header, 2.54mm, 9x2, Tin, TH Header, 2.54mm, 9x2, TH PEC09DAAN
L1 1 2.2μH Inductor, Wirewound, Ceramic, 2.2μH, 0.89A, 0.13Ω, SMD 2.5 × 1.8 × 1.8mm CBC2518T2R2M
LED1 1 Rgb LED, RGB, SMD 1.6 × 1.6mm 19-337/R6GHBHC-A01/2T
LED2 1 Red LED, Red, SMD 1.6 × 0.8mm BR1111C-TR
LED3 1 Green LED, Green, SMD 1.6 × 0.8 × 0.8mm LTST-C190GKT
R1 1 47k RES, 47k, 5%, 0.063W, 0402 0402 CRCW040247K0JNED
R2, R3 2 2.2k RES, 2.2k, 5%, 0.1W, 0603 0603 RC0603JR-072K2L
R4 1 4.7k RES, 4.7k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K70JNED
R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23 14 1.00k RES, 1.00k, 1%, 0.0625W, 0402 0402 RC0402FR-071KL
R24 1 220 RES, 220, 5%, 0.063W, 0402 0402 CRCW0402220RJNED
R25, R26 2 330 RES, 330, 5%, 0.063W, 0402 0402 CRCW0402330RJNED
R27 1 100 RES, 100, 5%, 0.063W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100RJNED
R28 1 100 RES, 100, 5%, 0.063W, 0402 0402 CRCW0402100RJNED
R29, R30, R49 3 470 RES, 470, 5%, 0.063W, 0402 0402 CRCW0402470RJNED
R31, R64, R65 3 10k RES, 10k, 5%, 0.063W, 0402 0402 CRCW040210K0JNED
R32 1 4.87k RES, 4.87k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K87FKED
R33, R34, R35, R37 4 1.0k RES, 1.0k, 5%, 0.063W, 0402 0402 CRCW04021K00JNED
R38 1 51 RES, 51, 5%, 0.063W, AEC-Q200 Grade 0, 0402 0402 CRCW040251R0JNED
R39, R40, R41, R42, R56, R57, R63 7 220k RES, 220k, 1%, 0.0625W, 0402 0402 RC0402FR-07220KL
R43, R46, R53 3 47.0k RES, 47.0k, 1%, 0.0625W, 0402 0402 RC0402FR-0747KL
R44, R45 2 4.7k RES, 4.7k, 5%, 0.063W, 0402 0402 CRCW04024K70JNED
R47, R58 2 3.30k RES, 3.30k, 1%, 0.1W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF3301X
R48 1 820 RES, 820, 1%, 0.063W, 0402 0402 RC0402FR-07820RL
R50, R60, R61 3 0 RES, 0, 5%, 0.1W, 0603 0603 RC0603JR-070RL
R51 1 2.20k RES, 2.20k, 1%, 0.063W, 0402 0402 CRCW04022K20FKED
R52 1 6.81k RES, 6.81k, 1%, 0.063W, 0402 0402 CRCW04026K81FKED
R59 1 1.00Meg RES, 1.00M, 1%, 0.063W, 0402 0402 CRCW04021M00FKED
R62 1 330k RES, 330k, 1%, 0.0625W, 0402 0402 RC0402FR-07330KL
S1, S2, S3 3 Switch, SPST, 0.05A, 12VDC, SMD 7.8 × 3.5mm 1188E-1K2V-TR
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18 18 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G
T1 1 45V Transistor, NPN, 45V, 0.1A, SOT-323 SOT-323 BC850CW,115
T2 1 -20V MOSFET, P-CH, -20V, -0.82A, SOT-323 SOT-323 DMG1013UW-7
U1 1 MSPM0G3708SZFU LGA40 MSPM0G3708SZFU
U2 1 1.25V, 50ppm / °C, 50uA Series (Bandgap) Voltage Reference, -40 to 125°C, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br) DBZ0003A REF3012AIDBZR
USB1 1 Cable, USB-A to micro USB-B, 0.3m AK67421-0.3
USB2 1 Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT 1051640001
XDS1 1 MSP432E401YTPDT, PDT0128A (TQFP-128) PDT0128A MSP432E401YTPDTR
XDS2 1 MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller, RSA0016B (VQFN-16) RSA0016B MSP430G2452IRSA16R
Y1 1 Crystal, 32.768KHz, 12.5pF, SMD SMD, 2-Leads, Body 3.2 × 1.5mm FC-135 32.7680KA-A3
Y2 1 Crystal, 40MHz, 12pF, SMD 2.5 × 3.2mm ECS-400-12-33Q-JES-TR
Y3 1 Crystal, 16MHz, 8pF, SMD 3.2 × 0.75 × 2.5mm NX3225GA-16.000M-STD-CRG-1