SLVUDY2 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Jumper Information
      1. 2.2.1 PA10 and PA11 Connection Terminals
      2. 2.2.2 Bottom Sigma Delta Header Block
    3. 2.3 Power Requirements
    4. 2.4 XDS110 Debug Probe
      1. 2.4.1 Isolation Jumper Block
    5. 2.5 Measure Current Draw of the MSPM0G3708
    6. 2.6 Clocking
    7. 2.7 BoosterPack Plug-in Module Pinout
    8. 2.8 Sigma Delta ADC Inputs
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 TI Energy Metrology Studio
    3. 3.3 Software Development: CCS
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Compliance and Certifications
    2. 5.2 Trademarks

PA10 and PA11 Connection Terminals

PA10 and PA11 are connected using a 4-way connection terminal. The center right pin is the connection for PA10 to the MSPM0G3708 and the center left pin is the connection for PA11 to the MSPM0G3708. The top pins of the connection block connect PA10 and PA11 to the BoosterPack™ pins for UART, the bottom pins connect PA10 and PA11 to the XDS110 UART through J101, and the outside left or right pins connect PA10 and PA11 to the I2C connections.

PA10 Jumper ConnectionPA11 Jumper ConnectionFunctionality
Center Right : Bottom RightCenter Left: Bottom LeftBoosterPack™ UART (Pin 3 and 4).
Center Right: Top RightCenter Left: Top LeftXDS110 UART, requires J101 RXD and TXD to be populated.
Center Right : Middle RightCenter Left : Middle LeftI2C connections
Center Right : Center LeftCenter Left : Center RightShorts PA10 and PA11 (useful for UART echo)