SLYY245 March 2025 DRV7308
Creating devices that operate at voltages exceeding 650V presents particular challenges. Preventing arcing outside the package requires adherence to strict industry standards for lead spacing and package design. Internally, materials such as specialized mold compounds must prevent dielectric breakdown over long periods of high temperatures, high humidity and a large bias voltage. Precise electric field analysis of package structures helps prevent arcing inside the package.
Figure 17 shows the LMG3624 650V, 170mΩ GaN FET in a QFN package, which uses special high-voltage plastic and lead spacing. Additionally, the LMG3650R035 650V, 35mΩ GaN FET with integrated driver and protection supports currents up to 36A with greater thermal dissipation from a transistor outline leadless (TOLL) package with a thermal pad.
Figure 17 The 650V, 170mΩ GaN FET uses a
QFN package for miniaturization while maintaining lead spacing to support high
voltages. The 650V, 35mΩ GaN FET in TI’s TOLL package with a thermal pad
supports higher currents with improved thermal management.