SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | MULT | 1 | 1 | 1 | 1 | 0 | 0 | 0 | ||||
R/W-1h | R/W-1h | R/W-78h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 12 | R/W | 1h | Program 1h to this field. | |
11 - 7 | MULT | R/W | 1h | Reference path frequency Multiplier. Input frequency to the Multiplier: 10 to 40 MHz. Multiplier output frequency: 60 to 150 MHz.
0: Not used 1: Bypassed 2: Not recommended. Use OSC_2X instead of MULT 3: 3X ····· 7: 7X 8 - 31: Not recommended |
6 - 0 | R/W | 78h | Program 78h to this field. |