SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 0 | 1 | 1 | PLL_R | 1 | 0 | 0 | 0 | |||||||
R/W-Bh | R/W-1h | R/W-8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 12 | R/W | Bh | Program Bh to this field. | |
11 - 4 | PLL_R | R/W | 1h | Reference path Post-R divider. It is the divider after the frequency Multiplier. |
3 - 0 | R/W | 8h | Program 8h to this field. |