SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASH_SEED_EN | 0 | PFD_DLY_SEL | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | |||||
R/W-0h | R/W-0h | R/W-2h | R/W-5h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | MASH_SEED_EN | R/W | 0h | Enables the MASH_SEED value to be used. This can be used for programmable phase stepping or fractional spur optimization.
0: Disabled 1: Enabled |
14 | R/W | 0h | Program 0h to this field. | |
13 - 8 | PFD_DLY_SEL | R/W | 2h | PFD_DLY_SEL must be adjusted in accordance to the N-divider value. See Table 3 for details. |
7 - 0 | R/W | 5h | Program 5h to this field. |