SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 | VCO_CAPCTRL | |||||||
R/W-27h | R/W-B7h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 8 | R/W | 27h | Program 27h to this field. | |
7 - 0 | VCO_CAPCTRL | R/W | B7h | Programmable band within VCO core that applies when VCO_CAPCTRL_FORCE = 1. Valid values are 183 to 0, where the higher number is a lower frequency. |