SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
| R/W-782h | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 0 | R/W | 782h | Program 782h to this field.
After programming R0 with RESET = 1, no need to program this register. |