SNAS786C July 2020 – July 2025 CDCE6214-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fO_HCSL | Output frequency | 0.024 | 328.125 | MHz | ||
| VOH | Output high voltage(3) | 660 | 850 | mV | ||
| VOL | Output low voltage | -150 | 150 | mV | ||
| ZDIFF | Differential Output Impedance(3) | 90 | 100 | 110 | Ω | |
| VCROSS | Absolute crossing point | 12-in, 100 Ω ±10% diff. trace with 2 pF±5%/pin in FR4. | 250 | 550 | mV | |
| ΔVCROSS | Relative crossing point variation | With respect to average crossing point | 140 | mV | ||
| dV/dt | Slew rate for rising and falling edge | Differential, at VCROSS +/-150 mV, fO_HCSL=100 MHz (1) | 1 | 4 | V/ns | |
| ΔdV/dt | Slew rate matching | Single-ended, at VCROSS +/-75 mV, fO_HCSL=100 MHz (1) | 20 | % | ||
| Vrb | Output ringback voltage | Measured on differential output at 100 MHz and specifies minimum voltage from zero crossing | -100 | 100 | mV | |
| Tstable | Time elapsed until ringback | Minimum time until ringback is allowed | 500 | ps | ||
| ODC | Output duty cycle | Not in PLL bypass mode | 45 | 55 | % | |
| TOUT-SKEW | Output skew(2) | Same divide value, LP-HCSL to LP-HCSL | 100 | ps | ||