SNAS786C July 2020 – July 2025 CDCE6214-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | Input Voltage, Logic High | 0.7 × VDD_REF | V | |||
| VIL | Input Voltage, Logic Low | 0.3 × VDD_REF | V | |||
| IIH | Input Leakage Current | VDD_REF ± 10% | -5 | 5 | µA | |
| VOL | Low Level Output Voltage | At 3 mA sink current | 0.4 | V | ||
| CIN | Input Capacitance | 10 | pF | |||
| COUT | Output Capacitance | Maximum bus capacitance per pin | 400 | pF | ||