SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Certain applications can need this register to be configured to 0x0E81 to improve Short Cable performance. Changing this register to 0x0E81, does not effect Long Cable performance.
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:10 | RESERVED | 0000 11, RO | RESERVED |
| 9:0 | FFE_EQ | 00 0010 1101, RW | FFE Equalizer Configuration Set this field to 10 1000 0001 when using cables of length <= 1m. |