SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
This register controls the LED blink rate and stretching.
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:3 | RESERVED | 0, RO | RESERVED: Writes ignored, read as 0. |
| 2 | LEDS_BYPASS_STRETCHING | 0, RW | Bypass LED Stretching: 1 = Bypass LED Stretching 0 = Normal operation |
| 1:0 | LEDS_BLINK_RATE | 10, RW | LED Blink Rate: 11: 2Hz (500ms) 10: 5Hz (200ms) 01: 10Hz (100ms) 00 = 20Hz (50ms) |