SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:13 | TEST MODE | 000, RW | Test Mode Select: 111 = Test Mode 7 - Repetitive {Pulse, 63 zeros} 110 = Test Mode 6 - Repetitive 0001 sequence 101 = Test Mode 5 - Scrambled MLT3 Idles 100 = Test Mode 4 - Transmit Distortion Test 011 = Test Mode 3 - Transmit Jitter Test (Slave Mode) 010 = Test Mode 2 - Transmit Jitter Test (Master Mode) 001 = Test Mode 1 - Transmit Waveform Test 000 = Normal Mode |
| 12 | MASTER / SLAVE MANUAL CONFIGURATION | 0, RW | Enable Manual Master / Slave Configuration: 1 = Enable Manual Master/Slave Configuration control. 0 = Disable Manual Master/Slave Configuration control. Using the manual configuration feature can prevent the PHY from establishing link in 1000Base-T mode if a conflict with the link partner’s setting exists. |
| 11 | MASTER / SLAVE CONFIGURATION VALUE | 0, RW | Manual Master / Slave Configuration Value: 1 = Set PHY as MASTER when register 09h bit 12 = 1. 0 = Set PHY as SLAVE when register 09h bit 12 = 1. Using the manual configuration feature can prevent the PHY from establishing link in 1000Base-T mode if a conflict with the link partner’s setting exists. |
| 10 | PORT TYPE | 0, RW | Advertise Device Type: Multi or single port: 1 = Multi-port device. 0 = Single-port device. |
| 9 | 1000BASE-T FULL DUPLEX | RGZ: 1, RW | Advertise 1000BASE-T Full Duplex Capable: 1 = Advertise 1000Base-T Full Duplex ability. 0 = Do not advertise 1000Base-T Full Duplex ability. |
| PAP: Strap, RW | |||
| 8 | 1000BASE-T HALF DUPLEX | 1, RW | Advertise 1000BASE-T Half Duplex Capable: 1 = Advertise 1000Base-T Half Duplex ability. 0 = Do not advertise 1000Base-T Half Duplex ability. |
| 7 | TDR AUTO RUN | 0, RW | Automatic TDR on Link Down: 1 = Enable execution of TDR procedure after link down event. 0 = Disable automatic execution of TDR. |
| 6:0 | RESERVED | 000 0000, RO | RESERVED: Write ignored, read as 0. |