SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VDDA2P5 | –0.3 | 3 | V | |
| VDDA1P8 | –0.3 | 2.1 | |||
| VDD1P0 | –0.3 | 1.3 | |||
| VDDIO | 3.3V option | –0.3 | 3.8 | ||
| 2.5V option | –0.3 | 3 | |||
| 1.8V option | –0.3 | 2.1 | |||
| Pins | MDI | –0.3 | 6.5 | V | |
| MAC interface, MDIO, MDC, GPIO | –0.3 | VDDIO + 0.3 | |||
| INT/PWDN, RESET | –0.3 | VDDIO + 0.3 | |||
| JTAG | –0.3 | VDDIO + 0.3 | |||
| XI (Oscillator Clock Input) | –0.3 | 2.1 | V | ||
| Storage temperature, Tstg | –60 | 150 | °C | ||