SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:12 | RESERVED | 0, RO | RESERVED: Writes ignored, read as 0. |
| 11 | PRBS_LOCK | 0, RO | PRBS Lock Status: 1 = PRBS checker is locked to the received byte stream. 0 = PRBS checker is not locked. |
| 10 | PRBS_LOCK_LOST | 0, RO, LH, COR | PRBS Lock Lost: 1 = PRBS checker has lost lock. 0 = PRBS checker has not lost lock. |
| 9 | PKT_GEN_BUSY | 0, RO | Packet Generator Busy: 1 = Packet generation is in process. 0 = Packet generation is not in process. |
| 8 | SCR_MODE_MASTER_1G | 0, RO | Gigabit Master Scramble Mode: 1 = 1G PCS (master) is in legacy encoding mode. 0 = 1G PCS (master) is in normal encoding mode.. |
| 7 | SCR_MODE_MASTER_1G | 0, RO | Gigabit Slave Scramble Mode: 1 = 1G PCS (slave) is in legacy encoding mode. 0 = 1G PCS (slave) is in normal encoding mode.. |
| 6 | CORE_PWR_MODE | 0, RO | Core Power Mode: 1 = Core is in normal power mode. 0 = Core is power-down mode or in sleep mode. |
| 5:0 | RESERVED | 0, RO | RESERVED: Writes ignored, read as 0. |