SNOU216 February 2025
Connect the DC power supply (12V to 60V, 48V nominal) to the DC input voltage connector (J6) and the three-phase motor to the three-phase output voltage connector (J5). Validate that the three-phase motor can handle the high slew rates of the phase voltages during PWM switching; otherwise, consider using a low-pass LCR filter to reduce the slew rate of the phase voltage according to the requirements of the motor.
Testing has been done with the LVSERVOMTR.