SNOU216 February   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BOOSTXL-LMG2100-MD PCB Overview
    2. 2.2 Heatsink
    3. 2.3 Jumper Information
    4. 2.4 Header Information
    5. 2.5 Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Opening Project Inside CCS
    3. 3.3 Modification on Universal Motor Control Lab Example
    4. 3.4 Change PWM Frequency and Deadtime
    5. 3.5 Software Guide
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Software Guide

To explore full options and labs for this board review the software guide for the code. The software guide is located in the folder downloaded for the MotorControl_SDK. To find the software guide, locate the MotorControl_SDK folder then follow: C2000Ware_MotorControl_SDK_x_xx_xx_xx → solutions → boostxl_3phganinv → docs → sluubp1a_BOOSTXL-3PhGaNInv Evaluation Module User Guide (Rev. A).pdf. This guide goes through the software for the BOOSTXL-LMG2100-MD. There is also helpful information in the Motor Control SDK Universal Project and Lab.