SNOU216 February   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BOOSTXL-LMG2100-MD PCB Overview
    2. 2.2 Heatsink
    3. 2.3 Jumper Information
    4. 2.4 Header Information
    5. 2.5 Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Opening Project Inside CCS
    3. 3.3 Modification on Universal Motor Control Lab Example
    4. 3.4 Change PWM Frequency and Deadtime
    5. 3.5 Software Guide
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Device Information

The main ICs used in this design are described below:

  • LMG2100R026: 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage
  • LMR38010: SIMPLE SWITCHER® 80V, 1.0A, 2.2MHz step-down converter with 40µA IQ
  • INA241A: –5V to 110V bidirectional ultra-precise current sense amplifier with enhanced PWM rejection
  • INA310A: –4V to 110V, 1.3MHz, ultra-precise current-sense amplifier with comparator
  • TXU0304: Four-channel fixed multidirectional level shifter
  • TPS746: 1A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good and enable
  • TPSM82821: 5.5V input, 1A step-down module with integrated inductor in 2 × 2.5 × 1.1mm μSIP package
  • REF3333: 3.3V, 30-ppm/°C drift, 3.9µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference
  • TMP61: 1%, 10kΩ linear thermistor in 0402, 0603/0805 and through hole packages
  • SN74LVC1G14: Single 1.65V to 5.5V inverter with Schmitt-Trigger inputs
  • SN74LVC1G373: Single D-type latch with 3S output