SNOU216 February   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BOOSTXL-LMG2100-MD PCB Overview
    2. 2.2 Heatsink
    3. 2.3 Jumper Information
    4. 2.4 Header Information
    5. 2.5 Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Opening Project Inside CCS
    3. 3.3 Modification on Universal Motor Control Lab Example
    4. 3.4 Change PWM Frequency and Deadtime
    5. 3.5 Software Guide
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Heatsink

The BOOSTXL-LMG2100-MD motor drive includes holes for heat sink mounting (heat sink not included). The measurement for hole placements are shown in Figure 2-4. The holes have a diameter of 3.175mm. The board was tested using the S05MZZ14 from Alphanovatech.

BOOSTXL-LMG2100-MD S05MZZ14 Heatsink Figure 2-3 S05MZZ14 Heatsink
BOOSTXL-LMG2100-MD Heatsink Hole
                    Measurements Figure 2-4 Heatsink Hole Measurements