SNOU216 February   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BOOSTXL-LMG2100-MD PCB Overview
    2. 2.2 Heatsink
    3. 2.3 Jumper Information
    4. 2.4 Header Information
    5. 2.5 Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Opening Project Inside CCS
    3. 3.3 Modification on Universal Motor Control Lab Example
    4. 3.4 Change PWM Frequency and Deadtime
    5. 3.5 Software Guide
  9. 4Hardware Design Files
    1. 4.1 Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Header Information

The BOOSTXL-LMG2100-MD interface is designed to work with TI BoosterPack standard. The BOOSTXL-LMG2100-MD can connect to the LAUNCHXL-F280039C board on either set of headers:

  • J1/J3 (LaunchXL) to J2 (BoostXL) and J4/J2 (LaunchXL) to J3 (BoostXL)

CAUTION:
  • Need an additional connector to raise the GaN board due to VA,VB, and VC (motor drive output) connector
  • The SDK only supports J1-J4 (upper) connection; for J5-J8 (lower) connection need to modify software

BOOSTXL-LMG2100-MD BOOSTXL-LMG2100-MD LaunchPad
                    Connection Example Figure 2-5 BOOSTXL-LMG2100-MD LaunchPad Connection Example