SNOU216
February 2025
1
Description
Applications
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
BOOSTXL-LMG2100-MD PCB Overview
2.2
Heatsink
2.3
Jumper Information
2.4
Header Information
2.5
Setup
3
Software
3.1
Software Description
3.2
Opening Project Inside CCS
3.3
Modification on Universal Motor Control Lab Example
3.4
Change PWM Frequency and Deadtime
3.5
Software Guide
4
Hardware Design Files
4.1
Design Files
5
Additional Information
5.1
Trademarks
6
Related Documentation
6
Related Documentation
TIDA-010936
BOOSTXL-3PHGANINV
C2000WARE-MOTORCONTROL-SDK
Application Brief: GaN FET in Humanoid Robots
Application Brief: Motor Control in Humanoid Robots