SNOU216 February 2025
This EVM uses GaN to implement a 3-phase inverter controlled by TMS320F280039C on the C2000 LaunchPad. The GaN inverter demonstrates the ability of GaN to operate at higher switching frequency than traditional MOSFET motor drives. The EVM includes mounting holes for a heatsink and is able to be used with or without a heatsink.