SNOU216 February 2025
| Jumper | Function | Populated / LED_on | Default |
|---|---|---|---|
| S1 | INA310 overcurrent protection reset | Reset the OCP signal | |
| J1 | INA310 /Reset pin access |
Populated: INA310 latching mode Unpopulated: INA310 Transparent mode |
Unpopulated |
| J4 | Test option for voltage input of PWM buffers, R52 populated by default | Unpopulated | |
| J7 | Test option for 5.5V to TPS74601PDRVR (not populated) | Unpopulated | |
| J8 | Select overcurrent protection mode |
1-2 Pin: Enable INA310 2-3 Pin: Enable GaN OCP |
Pin 1-2 |
| D1(Red) | Overcurrent fault report | Short circuit | / |
| D7(Green) | 5V power rail | 5V on board | / |
| D8(Green) | 3.3V power rail | 3.3V on board | / |
R47 and R48 should not be populated when the C2000 on Launchpad will be powered by USB.
When the R48 and R47 is populated, the C2000 LaunchPad will be powered through GaN board, should remove both JP2 jumpers in F280039C Launchpad.