SNOU216 February 2025
Navigate to “\solution” folder under C2000WARE_MotorControl_SDK, Import the project under “solutions\universal_motorcontrol_lab\f28003x” within CCS. Right click the imported project name, click Build Configurations and under Set Active, choose Flash_lib_3phGaN_3SC as shown in BOOSTXL-LMG2100-MD Board (Green) Installed on BOOSTXL Control Board (Red). Make sure the target configuration TMS320F280039C_LaunchPad.ccxml is active, if not, right click TMS320F280039C_LaunchPad.ccxml and click Set as Active Target Configuration.