The CFG0-pin defines the minimum dead time and
the ATRK/DTRK-pin 20μA current. The levels shown in Table 6-1 are selected by the
specified resistors in the Specifications section. When VOUT is programmed with a resistor turn the 20μA
ATRK-pin current on, for voltage tracking turn the ATRK-pin current off.
Table 6-1 CFG0-pin Settings
| Level |
Dead Time [ns] |
20μA ATRK Current |
| 1 |
14 |
on |
| 2 |
30 |
on |
| 3 |
50 |
on |
| 4 |
75 |
on |
| 5 |
100 |
on |
| 6 |
125 |
on |
| 7 |
150 |
on |
| 8 |
200 |
on |
| 9 |
14 |
off |
| 10 |
30 |
off |
| 11 |
50 |
off |
| 12 |
75 |
off |
| 13 |
100 |
off |
| 14 |
125 |
off |
| 15 |
150 |
off |
| 16 |
200 |
off |
The CFG1-pin setting defines the
VOUT overvoltage protection level, Clock Dithering, the 120% input
current limit protection (ICL_latch) operation, and the power-good pin
behavior.
| OVP bit 0: |
OVP bit 1 and 0 set the VOUT overvoltage protection
level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V. |
| Clock Dithering: |
Enables dual random spread spectrum (DRSS) clock dithering or
disables clock dithering. |
| ICL_latch: |
When ICL_latch is enabled and the peak current limit
is exceeded by 20% the device goes to the Shutdown State (turns off and is latched). If ICL_latch is disabled
the device stays active and tries to limit the inductor current at
peak current limit. |
| PGOODOVP_enable: |
When PGOODOVP_enable is enabled the PGOOD-pin is
pulled low for VOUT above OVP (Overvoltage Protection) or
below the UV (Undervoltage) threshold. If PGOODOVP_enable
is disabled the PGOOD-pin is only pulled low when VOUT is
below UV (Undervoltage) threshold. |
Table 6-2 Overvoltage Protection Level
Selection
| OVP Level |
OVP Bit 1 |
OVP Bit 0 |
| 64V |
0 |
0 |
| 50V |
0 |
1 |
| 35V |
1 |
0 |
| 28.5V |
1 |
1 |
Table 6-3 CFG1-pin Settings
| Level |
OVP Bit 0 |
Clock Dithering Mode |
ICL_latch |
PGOODOVP_enable |
| 1 |
0 |
enabled (DRSS) |
disabled |
disabled |
| 2 |
1 |
enabled (DRSS) |
disabled |
disabled |
| 3 |
0 |
enabled (DRSS) |
disabled |
enabled |
| 4 |
1 |
enabled (DRSS) |
disabled |
enabled |
| 5 |
0 |
enabled (DRSS) |
enabled |
disabled |
| 6 |
1 |
enabled (DRSS) |
enabled |
disabled |
| 7 |
0 |
enabled (DRSS) |
enabled |
enabled |
| 8 |
1 |
enabled (DRSS) |
enabled |
enabled |
| 9 |
0 |
disabled |
disabled |
disabled |
| 10 |
1 |
disabled |
disabled |
disabled |
| 11 |
0 |
disabled |
disabled |
enabled |
| 12 |
1 |
disabled |
disabled |
enabled |
| 13 |
0 |
disabled |
enabled |
disabled |
| 14 |
1 |
disabled |
enabled |
disabled |
| 15 |
0 |
disabled |
enabled |
enabled |
| 16 |
1 |
disabled |
enabled |
enabled |
The CFG2-pin defines the
VOUT overvoltage protection level and if the device uses the internal
clock generator or an external clock applied at the SYNCIN-pin. During clock synchronization, the clock
dither function is disabled.
| OVP bit 1: |
OVP bit 1 and 0 set the VOUT overvoltage protection
level. [00] = 64V, [01] = 50V, [10]= 35V or [11] = 28.5V. |
| Internal
clock: |
The device uses the internal
clock. |
| External clock: |
The device uses
the internal clock and synchronizes to an external clock if
applied. |
| SYNCIN: |
Defines if the clock syncing function at the SYNCIN-pin is active
(on) or disabled (off). The device is only syncing to an external
clock applied to the SYNCIN-pin when SYNCIN is active. |
| Clock Dithering: |
In case the internal oscillator is used the clock dithering is
set according to the CFG1-pin setting Clock Dithering Mode. When an
external clock is used the clock dithering function is disabled
ignoring the CFG1-pin setting. |
Table 6-4 CFG2-pin Settings
| Level |
OVP Bit 1 |
Clock |
SYNCIN |
Clock Dithering |
| 1 |
0 |
Internal |
off |
CFG1-pin |
| 2 |
1 |
Internal |
off |
CFG1-pin |
| 3 |
0 |
Internal |
off |
CFG1-pin |
| 4 |
1 |
External |
on |
disabled |
| ≥5 |
0 |
External |
on |
disabled |