SNVSC77B December 2024 – April 2025 LM5125-Q1
PRODUCTION DATA
The maximum per phase average input current at typical input voltage and maximum output voltage is calculated as:
The peak current is calculated as:
The current sense resistor is found as:
A standard value of 1.5mΩ is chosen for Rcs.