SNVSC77B December 2024 – April 2025 LM5125-Q1
PRODUCTION DATA
The output voltage VOUT is sensed at the VOUT-pin. Program VOUT between 6V and 60V by connecting a 10kΩ to 100kΩ resistor at the ATRK/DTRK-pin, applying a voltage between 0.2V and 2V or a digital signal between 8% and 80% duty cycle. At startup during the STANDBY state (Functional State Diagram), the programming method analog signal or digital signal is detected. At the transition to the START PHASE 1 and 2 state the programming method is latched and cannot be changed during operation. ATRK supports up to 10kHz signals, however, change the ATRK-pin voltage slow enough that VOUT follows. The device tries to regulate VOUT as well for ATRK < 0.2V or >2V, but performance is not endured. Enable the 20μA current by CFG0 setting for VOUT programming by resistor. The 20μA current is sourced through the ATRK-pin and generates the required ATRK voltage for the target VOUT voltage via the external resistor. For analog tracking (ATRK) or digital tracking (DTRK), TI recommends to disable the 20uA current.
Equation for programming VOUT by resistor:
Equation for programming VOUT by voltage (ATRK):
Equation for programming VOUT by digital signal (DTRK):